/*! * \file RegionAS923.h * * \brief Region definition for AS923 * * \copyright Revised BSD License, see section \ref LICENSE. * * \code * ______ _ * / _____) _ | | * ( (____ _____ ____ _| |_ _____ ____| |__ * \____ \| ___ | (_ _) ___ |/ ___) _ \ * _____) ) ____| | | || |_| ____( (___| | | | * (______/|_____)_|_|_| \__)_____)\____)_| |_| * (C)2013-2017 Semtech * * ___ _____ _ ___ _ _____ ___ ___ ___ ___ * / __|_ _/_\ / __| |/ / __/ _ \| _ \/ __| __| * \__ \ | |/ _ \ (__| ' <| _| (_) | / (__| _| * |___/ |_/_/ \_\___|_|\_\_| \___/|_|_\\___|___| * embedded.connectivity.solutions=============== * * \endcode * * \author Miguel Luis ( Semtech ) * * \author Gregory Cristian ( Semtech ) * * \author Daniel Jaeckle ( STACKFORCE ) * * \author Johannes Bruder ( STACKFORCE ) * * \defgroup REGIONAS923 Region AS923 * Implementation according to LoRaWAN Specification v1.0.2. * \{ */ /** ****************************************************************************** * * Portions COPYRIGHT 2020 STMicroelectronics * * @file RegionAS923.h * @author MCD Application Team * @brief Region definition for AS923 ****************************************************************************** */ #ifndef __REGION_AS923_H__ #define __REGION_AS923_H__ #ifdef __cplusplus extern "C" { #endif #include "Region.h" /*! * Channel plan group AS923-1 * AS923_FREQ_OFFSET = 0 */ #define CHANNEL_PLAN_GROUP_AS923_1 1 /*! * Channel plan group AS923-2 * AS923_FREQ_OFFSET = -1.8MHz */ #define CHANNEL_PLAN_GROUP_AS923_2 2 /*! * Channel plan group AS923-3 * AS923_FREQ_OFFSET = -6.6MHz */ #define CHANNEL_PLAN_GROUP_AS923_3 3 /*! * Channel plan group AS923-1 for Japan * AS923_FREQ_OFFSET = 0 */ #define CHANNEL_PLAN_GROUP_AS923_1_JP 4 /*! * LoRaMac maximum number of channels */ #define AS923_MAX_NB_CHANNELS 16 /*! * Number of default channels */ #define AS923_NUMB_DEFAULT_CHANNELS 2 /*! * Number of channels to apply for the CF list */ #define AS923_NUMB_CHANNELS_CF_LIST 5 /*! * Minimal datarate that can be used by the node */ #define AS923_TX_MIN_DATARATE DR_0 /*! * Maximal datarate that can be used by the node */ #define AS923_TX_MAX_DATARATE DR_7 /*! * Minimal datarate that can be used by the node */ #define AS923_RX_MIN_DATARATE DR_0 /*! * Maximal datarate that can be used by the node */ #define AS923_RX_MAX_DATARATE DR_7 /*! * Default datarate used by the node */ #define AS923_DEFAULT_DATARATE DR_2 /*! * The minimum datarate which is used when the * dwell time is limited. */ #define AS923_DWELL_LIMIT_DATARATE DR_2 /*! * Minimal Rx1 receive datarate offset */ #define AS923_MIN_RX1_DR_OFFSET 0 /*! * Maximal Rx1 receive datarate offset */ #define AS923_MAX_RX1_DR_OFFSET 7 /*! * Minimal Tx output power that can be used by the node */ #define AS923_MIN_TX_POWER TX_POWER_7 /*! * Maximal Tx output power that can be used by the node */ #define AS923_MAX_TX_POWER TX_POWER_2 /*! * Default Tx output power used by the node */ #define AS923_DEFAULT_TX_POWER TX_POWER_2 /*! * Default uplink dwell time configuration */ #define AS923_DEFAULT_UPLINK_DWELL_TIME 0 /*! * Default downlink dwell time configuration */ #define AS923_DEFAULT_DOWNLINK_DWELL_TIME 0 /*! * Default Max EIRP */ #define AS923_DEFAULT_MAX_EIRP 20.0f /*! * Default antenna gain */ #define AS923_DEFAULT_ANTENNA_GAIN 2.15f /*! * Enabled or disabled the duty cycle */ #define AS923_DUTY_CYCLE_ENABLED 0 /*! * Maximum RX window duration */ #define AS923_MAX_RX_WINDOW 3000 #if ( AS923_DEFAULT_DATARATE > DR_5 ) #error "A default DR higher than DR_5 may lead to connectivity loss." #endif /*! * Second reception window channel frequency definition. */ #define AS923_RX_WND_2_FREQ 923200000 /*! * Second reception window channel datarate definition. */ #define AS923_RX_WND_2_DR DR_2 /* * CLASS B */ /*! * Beacon frequency */ #define AS923_BEACON_CHANNEL_FREQ 923400000 /*! * Ping slot channel frequency */ #define AS923_PING_SLOT_CHANNEL_FREQ 923400000 /*! * Payload size of a beacon frame */ #define AS923_BEACON_SIZE 17 /*! * Size of RFU 1 field */ #define AS923_RFU1_SIZE 2 /*! * Size of RFU 2 field */ #define AS923_RFU2_SIZE 0 /*! * Datarate of the beacon channel */ #define AS923_BEACON_CHANNEL_DR DR_3 /*! * Bandwidth of the beacon channel */ #define AS923_BEACON_CHANNEL_BW 0 /*! * Ping slot channel datarate */ #define AS923_PING_SLOT_CHANNEL_DR DR_3 /*! * Maximum number of bands */ #define AS923_MAX_NB_BANDS 1 /*! * Band 0 definition * Band = { DutyCycle, TxMaxPower, LastBandUpdateTime, LastMaxCreditAssignTime, TimeCredits, MaxTimeCredits, ReadyForTransmission } */ #define AS923_BAND0 { 100, AS923_MAX_TX_POWER, 0, 0, 0, 0, 0 } // 1.0 % /*! * LoRaMac default channel 1 * Channel = { Frequency [Hz], RX1 Frequency [Hz], { ( ( DrMax << 4 ) | DrMin ) }, Band } */ #define AS923_LC1 { 923200000, 0, { ( ( DR_5 << 4 ) | DR_0 ) }, 0 } /*! * LoRaMac default channel 2 * Channel = { Frequency [Hz], RX1 Frequency [Hz], { ( ( DrMax << 4 ) | DrMin ) }, Band } */ #define AS923_LC2 { 923400000, 0, { ( ( DR_5 << 4 ) | DR_0 ) }, 0 } /*! * LoRaMac channels which are allowed for the join procedure */ #define AS923_JOIN_CHANNELS ( uint16_t )( LC( 1 ) | LC( 2 ) ) /*! * RSSI threshold for a free channel [dBm] */ #define AS923_RSSI_FREE_TH -85 /*! * Specifies the time the node performs a carrier sense */ #define AS923_CARRIER_SENSE_TIME 6 /*! * Data rates table definition */ static const uint8_t DataratesAS923[] = { 12, 11, 10, 9, 8, 7, 7, 50 }; /*! * Bandwidths table definition in Hz */ static const uint32_t BandwidthsAS923[] = { 125000, 125000, 125000, 125000, 125000, 125000, 250000, 0 }; /* ST_WORKAROUND_BEGIN: Keep repeater feature */ /*! * Maximum payload with respect to the datarate index. Cannot operate with repeater. * The table is valid for the dwell time configuration of 0 for uplinks and downlinks. */ static const uint8_t MaxPayloadOfDatarateDwell0AS923[] = { 51, 51, 115, 115, 242, 242, 242, 242 }; /*! * Maximum payload with respect to the datarate index. Can operate with repeater. * The table is valid for the dwell time configuration of 0 for uplinks and downlinks. The table provides * repeater support. */ static const uint8_t MaxPayloadOfDatarateRepeaterDwell0AS923[] = { 51, 51, 115, 115, 222, 222, 222, 222 }; /*! * Maximum payload with respect to the datarate index. Can operate with and without repeater. * The table provides repeater support. The table is for uplinks and downlinks. */ static const uint8_t MaxPayloadOfDatarateDwell1AS923[] = { 0, 0, 11, 53, 125, 242, 242, 242 }; /* ST_WORKAROUND_END */ /*! * Effective datarate offsets for receive window 1. */ static const int8_t EffectiveRx1DrOffsetAS923[] = { 0, 1, 2, 3, 4, 5, -1, -2 }; /*! * \brief The function gets a value of a specific phy attribute. * * \param [IN] getPhy Pointer to the function parameters. * * \retval Returns a structure containing the PHY parameter. */ PhyParam_t RegionAS923GetPhyParam( GetPhyParams_t* getPhy ); /*! * \brief Updates the last TX done parameters of the current channel. * * \param [IN] txDone Pointer to the function parameters. */ void RegionAS923SetBandTxDone( SetBandTxDoneParams_t* txDone ); /*! * \brief Initializes the channels masks and the channels. * * \param [IN] type Sets the initialization type. */ void RegionAS923InitDefaults( InitDefaultsParams_t* params ); /*! * \brief Verifies a parameter. * * \param [IN] verify Pointer to the function parameters. * * \param [IN] type Sets the initialization type. * * \retval Returns true, if the parameter is valid. */ bool RegionAS923Verify( VerifyParams_t* verify, PhyAttribute_t phyAttribute ); /*! * \brief The function parses the input buffer and sets up the channels of the * CF list. * * \param [IN] applyCFList Pointer to the function parameters. */ void RegionAS923ApplyCFList( ApplyCFListParams_t* applyCFList ); /*! * \brief Sets a channels mask. * * \param [IN] chanMaskSet Pointer to the function parameters. * * \retval Returns true, if the channels mask could be set. */ bool RegionAS923ChanMaskSet( ChanMaskSetParams_t* chanMaskSet ); /*! * Computes the Rx window timeout and offset. * * \param [IN] datarate Rx window datarate index to be used * * \param [IN] minRxSymbols Minimum required number of symbols to detect an Rx frame. * * \param [IN] rxError System maximum timing error of the receiver. In milliseconds * The receiver will turn on in a [-rxError : +rxError] ms * interval around RxOffset * * \param [OUT]rxConfigParams Returns updated WindowTimeout and WindowOffset fields. */ void RegionAS923ComputeRxWindowParameters( int8_t datarate, uint8_t minRxSymbols, uint32_t rxError, RxConfigParams_t *rxConfigParams ); /*! * \brief Configuration of the RX windows. * * \param [IN] rxConfig Pointer to the function parameters. * * \param [OUT] datarate The datarate index which was set. * * \retval Returns true, if the configuration was applied successfully. */ bool RegionAS923RxConfig( RxConfigParams_t* rxConfig, int8_t* datarate ); /*! * \brief TX configuration. * * \param [IN] txConfig Pointer to the function parameters. * * \param [OUT] txPower The tx power index which was set. * * \param [OUT] txTimeOnAir The time-on-air of the frame. * * \retval Returns true, if the configuration was applied successfully. */ bool RegionAS923TxConfig( TxConfigParams_t* txConfig, int8_t* txPower, TimerTime_t* txTimeOnAir ); /*! * \brief The function processes a Link ADR Request. * * \param [IN] linkAdrReq Pointer to the function parameters. * * \retval Returns the status of the operation, according to the LoRaMAC specification. */ uint8_t RegionAS923LinkAdrReq( LinkAdrReqParams_t* linkAdrReq, int8_t* drOut, int8_t* txPowOut, uint8_t* nbRepOut, uint8_t* nbBytesParsed ); /*! * \brief The function processes a RX Parameter Setup Request. * * \param [IN] rxParamSetupReq Pointer to the function parameters. * * \retval Returns the status of the operation, according to the LoRaMAC specification. */ uint8_t RegionAS923RxParamSetupReq( RxParamSetupReqParams_t* rxParamSetupReq ); /*! * \brief The function processes a Channel Request. * * \param [IN] newChannelReq Pointer to the function parameters. * * \retval Returns the status of the operation, according to the LoRaMAC specification. */ int8_t RegionAS923NewChannelReq( NewChannelReqParams_t* newChannelReq ); /*! * \brief The function processes a TX ParamSetup Request. * * \param [IN] txParamSetupReq Pointer to the function parameters. * * \retval Returns the status of the operation, according to the LoRaMAC specification. * Returns -1, if the functionality is not implemented. In this case, the end node * shall not process the command. */ int8_t RegionAS923TxParamSetupReq( TxParamSetupReqParams_t* txParamSetupReq ); /*! * \brief The function processes a DlChannel Request. * * \param [IN] dlChannelReq Pointer to the function parameters. * * \retval Returns the status of the operation, according to the LoRaMAC specification. */ int8_t RegionAS923DlChannelReq( DlChannelReqParams_t* dlChannelReq ); /*! * \brief Alternates the datarate of the channel for the join request. * * \param [IN] currentDr Current datarate. * * \retval Datarate to apply. */ int8_t RegionAS923AlternateDr( int8_t currentDr, AlternateDrType_t type ); /*! * \brief Searches and set the next random available channel * * \param [OUT] channel Next channel to use for TX. * * \param [OUT] time Time to wait for the next transmission according to the duty * cycle. * * \param [OUT] aggregatedTimeOff Updates the aggregated time off. * * \retval Function status [1: OK, 0: Unable to find a channel on the current datarate] */ LoRaMacStatus_t RegionAS923NextChannel( NextChanParams_t* nextChanParams, uint8_t* channel, TimerTime_t* time, TimerTime_t* aggregatedTimeOff ); /*! * \brief Adds a channel. * * \param [IN] channelAdd Pointer to the function parameters. * * \retval Status of the operation. */ LoRaMacStatus_t RegionAS923ChannelAdd( ChannelAddParams_t* channelAdd ); /*! * \brief Removes a channel. * * \param [IN] channelRemove Pointer to the function parameters. * * \retval Returns true, if the channel was removed successfully. */ bool RegionAS923ChannelsRemove( ChannelRemoveParams_t* channelRemove ); /*! * \brief Sets the radio into continuous wave mode. * * \param [IN] continuousWave Pointer to the function parameters. */ void RegionAS923SetContinuousWave( ContinuousWaveParams_t* continuousWave ); /*! * \brief Computes new datarate according to the given offset * * \param [IN] downlinkDwellTime Downlink dwell time configuration. 0: No limit, 1: 400ms * * \param [IN] dr Current datarate * * \param [IN] drOffset Offset to be applied * * \retval newDr Computed datarate. */ uint8_t RegionAS923ApplyDrOffset( uint8_t downlinkDwellTime, int8_t dr, int8_t drOffset ); /*! * \brief Sets the radio into beacon reception mode * * \param [IN] rxBeaconSetup Pointer to the function parameters */ void RegionAS923RxBeaconSetup( RxBeaconSetup_t* rxBeaconSetup, uint8_t* outDr ); /*! \} defgroup REGIONAS923 */ #ifdef __cplusplus } #endif #endif // __REGION_AS923_H__